Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Specifications and approvals
Railway classification
F1/I2 acc. to NFF 16-101/102
F1/I2 acc. to NFF 16-101/102
Technical characteristics
PCB thickness
ā€Œ1.6 mm Ā±0.3 ā€Œ
ā€Œ4.6 mm Ā±0.3 ā€Œ
Isolation group
IIIa (175 ā‰¤ CTI 400)
IIIa (175 ā‰¤ CTI 400)
Identification
Type of accessory
Pin shroud
Pin shroud
Category
Accessories
Accessories
Series
har-bus@ 64
har-bus@ 64
Material properties
China RoHS
e
e
ELV status
compliant
compliant
Material (accessories)
Thermoplastic
Thermoplastic
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Colour (accessories)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
Commercial data
eCl@ss
27440292 Connector component (accessories)
27440292 Connector component (accessories)
Net weight
6.55 g
6.7 g
GTIN
5713140216334
5713140000537
ETIM
EC002943
EC002943
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
100
100