Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
PCB fixing
With fixing flange
With fixing flange
Leading contact on position
d1|d2|d31|d32
d1|d2|d31|d32
Connection type
Motherboard to daughtercard|Extender card
Motherboard to daughtercard|Extender card
Number of contacts
160
160
Termination method
Reflow soldering termination (THR)|Wave soldering termination
Reflow soldering termination (THR)|Wave soldering termination
Contact configuration
Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32
Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F1/I2 acc. to NFF 16-101/102
F1/I2 acc. to NFF 16-101/102
Specifications
IEC 61076-4-113
IEC 61076-4-113
Technical characteristics
Insulation resistance
1010 Ω
1010 Ω
Hot plugging
No
No
Insertion force
≤ 160 N
≤ 160 N
Withdrawal force
≤ 120 N
≤ 120 N
Rated current
‌ 1 A
‌ 1 A
Creepage distance
‌1.2 mm between 2 rows (a, b, c)|‌1.2 mm between 2 rows (z, d)|‌1.2 mm between 2 contacts in a row (a, b, c)|‌1 mm between 2 contacts in a row (z, d)
‌1.2 mm between 2 rows (a, b, c)|‌1.2 mm between 2 rows (z, d)|‌1.2 mm between 2 contacts in a row (a, b, c)|‌1 mm between 2 contacts in a row (z, d)
Performance level
1|acc. to IEC 61076-4-113
2|acc. to IEC 61076-4-113
Contact rows
5
5
Contact resistance
≤20 mΩ for rows a, b, c|≤30 mΩ for rows z, d
≤20 mΩ for rows a, b, c|≤30 mΩ for rows z, d
Contact spacing (mating side)
2.54 mm
2.54 mm
Mating cycles
≥ 500
≥ 250
Contact spacing (termination side)
2.54 mm
2.54 mm
Test voltage Ur.m.s.
1 kV
1 kV
Clearance distance
‌1.2 mm between 2 rows (a, b, c)|‌1.2 mm between 2 rows (z, d)|‌1.2 mm between 2 contacts in a row (a, b, c)|‌1 mm between 2 contacts in a row (z, d)
‌1.2 mm between 2 rows (a, b, c)|‌1.2 mm between 2 rows (z, d)|‌1.2 mm between 2 contacts in a row (a, b, c)|‌1 mm between 2 contacts in a row (z, d)
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 20 s)
-55 ... +125 °C (during reflow soldering max. +240 °C for 20 s)
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Identification
Category
Connectors
Connectors
Element
Male connector
Male connector
Description of the contact
Angled
Angled
Series
har-bus@ 64
har-bus@ 64
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Liquid crystal polymer (LCP)
Colour (insert)
Beige
Beige
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
25 g
26 g
GTIN
5713140000025
5713140000087
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
5
100