Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
PCB fixing
With fixing flange
With fixing flange
Connection type
Motherboard to daughtercard
Motherboard to daughtercard
Number of contacts
160
160
Termination length
17 mm
17 mm
Termination method
Press-in termination
Press-in termination
Contact configuration
Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32
Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F1/I2 acc. to NFF 16-101/102
F1/I2 acc. to NFF 16-101/102
Specifications
IEC 61076-4-113
IEC 61076-4-113
Technical characteristics
Insulation resistance
1010 Ω
1010 Ω
Hot plugging
No
No
Insertion force
≤ 160 N
≤ 160 N
Withdrawal force
≤ 120 N
≤ 120 N
Rated current
‌ 1 A
‌ 1 A
Creepage distance
‌1 mm between 2 rows (a, b, c)|‌1.2 mm between 2 rows (z, d)|‌1 mm between 2 contacts in a row (a, b, c)|‌1 mm between 2 contacts in a row (z, d)
‌1 mm between 2 rows (a, b, c)|‌1.2 mm between 2 rows (z, d)|‌1 mm between 2 contacts in a row (a, b, c)|‌1 mm between 2 contacts in a row (z, d)
Performance level
2|acc. to IEC 61076-4-113
1|acc. to IEC 61076-4-113
Contact rows
5
5
Contact resistance
≤20 mΩ for rows a, b, c|≤30 mΩ for rows z, d
≤20 mΩ for rows a, b, c|≤30 mΩ for rows z, d
Contact spacing (mating side)
2.54 mm
2.54 mm
Mating cycles
≥ 250
≥ 500
Contact spacing (termination side)
2.54 mm
2.54 mm
Test voltage Ur.m.s.
1 kV
1 kV
PCB thickness
≥1.6 mm
≥1.6 mm
Clearance distance
‌1 mm between 2 rows (a, b, c)|‌1.2 mm between 2 rows (z, d)|‌1 mm between 2 contacts in a row (a, b, c)|‌1 mm between 2 contacts in a row (z, d)
‌1 mm between 2 rows (a, b, c)|‌1.2 mm between 2 rows (z, d)|‌1 mm between 2 contacts in a row (a, b, c)|‌1 mm between 2 contacts in a row (z, d)
Limiting temperature
-40 ... +105 °C upper limiting temperature limited by the pcb
-40 ... +105 °C upper limiting temperature limited by the pcb
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Identification
Category
Connectors
Connectors
Element
Female connector
Female connector
Description of the contact
Straight
Straight
Series
har-bus@ 64
har-bus@ 64
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Liquid crystal polymer (LCP)
Colour (insert)
Beige
Beige
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Noble metal over Ni Termination side
Noble metal over Ni Mating side|Noble metal over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
28 g
29 g
GTIN
5713140000254
5713140000155
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
20
20