DIN-Power locking lever

Article No.: 09 06 000 9913


Locking lever

DIN-Power locking lever

Article No.: 09 06 000 9913

to see prices and availability.

Properties Overview

Locking lever for shell housing B, Left Thermoplastic RAL 7032 (pebble grey)

Product Details


Category Accessories
Series DIN 41612
Type of accessory Locking lever
Description of the accessory for shell housing B
Left
Isolation group IIIa (175 ≤ CTI < 400)
Material (accessories) Thermoplastic
Colour (accessories) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 100
Net weight 1.25 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140009950
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next