Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Pack contents | Single contact | 2500 bandoliered contacts |
Manufacturing process | Stamped contacts | Stamped contacts |
Gender | Female contact | Female contact |
Specifications and approvals | ||
Specifications | IEC 60603-2 (complementary) | IEC 60603-2 (complementary) |
Technical characteristics | ||
Performance level | 2|acc. to IEC 60603-2 | 2|acc. to IEC 60603-2 |
Mating cycles | ≥ 400 | ≥ 400 |
Tensile strength | 11 ... ‌28 N | 11 ... ‌28 N |
Wire outer diameter | 0.7 ... ‌1.5 mm | 0.7 ... ‌1.5 mm |
Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
Stripping length | 3.5 ... 4 mm | 3.5 ... 4 mm |
Conductor cross-section [AWG] | AWG 24 ... AWG 28 | AWG 24 ... AWG 28 |
Conductor cross-section | 0.09 ... 0.25 mm² | 0.09 ... 0.25 mm² |
Identification | ||
Type of contact | Crimp contact | Crimp contact |
Category | Contacts | Contacts |
Contacts for | DIN 41612 Type D|DIN 41612 Type E|DIN 41612 Type F|DIN 41612 Type 2F|DIN 41612 Type F9|DIN 41612 Type MH 24+7|DIN 41612 Type FM|har-motion | DIN 41612 Type D|DIN 41612 Type E|DIN 41612 Type F|DIN 41612 Type 2F|DIN 41612 Type F9|DIN 41612 Type MH 24+7|DIN 41612 Type FM|har-motion |
Series | DIN 41612 | DIN 41612 |
Material properties | ||
China RoHS | e | e |
ELV status | compliant | compliant |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal over Ni Mating side|Ni Termination side | Noble metal over Ni Mating side|Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27440204 Contact for industrial connectors | 27440204 Contact for industrial connectors |
Net weight | 0.32 g | 1,665 g |
GTIN | 5713140009707 | 5713140009547 |
ETIM | EC000796 | EC000796 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 1,000 | 1 |