Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
PCB fixing
With fixing flange
With fixing flange
Coding
Hole coding|Shroud coding|Coding with loss of contacts
Hole coding|Shroud coding|Coding with loss of contacts
Leading contact on position
z32
z32
Connection type
Motherboard to daughtercard|PCB to cable|Cable to cable
Motherboard to daughtercard|PCB to cable|Cable to cable
Number of power contacts
7
7
Number of contacts
31
31
Termination method
Faston termination|Wave soldering termination
Faston termination|Wave soldering termination
Number of signal contacts
24
24
Contact configuration
Rows z, d and b, positions 2, 4, ... , 14, 16 and row z, positions 20, 24, 28, 32 and row d, positions 22, 26, 30
Rows z, d and b, positions 2, 4, ... , 14, 16 and row z, positions 20, 24, 28, 32 and row d, positions 22, 26, 30
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F4/I3 acc. to NFF 16-101/102
F4/I3 acc. to NFF 16-101/102
Specifications
IEC 60603-2 (complementary)
IEC 60603-2 (complementary)
Technical characteristics
Insulation resistance
1012 Ω
1012 Ω
Rated current (power)
15 A
15 A
Creepage distance
≥ 3 mm|≥ 8 mm
≥ 3 mm|≥ 8 mm
Hot plugging
No
No
Insertion force
≤ 85 N
≤ 85 N
Withdrawal force
≤ 85 N
≤ 85 N
Rated current
‌ 6 A|‌ 15 A
‌ 6 A|‌ 15 A
Performance level
1|acc. to IEC 60603-2
2|acc. to IEC 60603-2
Contact spacing (mating side)
3.81 mm|5.08 mm
3.81 mm|5.08 mm
Mating cycles
≥ 500
≥ 400
Test voltage Ur.m.s.
1.55 kV (contact-contact)|1.55 kV (contact-ground)|3.1 kV (contact-contact)|3.1 kV (contact-ground)
1.55 kV (contact-contact)|1.55 kV (contact-ground)|3.1 kV (contact-contact)|3.1 kV (contact-ground)
Clearance distance
≥ 1.6 mm|≥ 4.5 mm
≥ 1.6 mm|≥ 4.5 mm
Rated current (signal)
6 A
6 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 15 mΩ
≤ 15 mΩ
Identification
Identification
Type MH 24+7
Type MH 24+7
Category
Connectors
Connectors
Element
Male connector
Male connector
Series
DIN 41612
DIN 41612
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
Colour (insert)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal Mating side, signal contacts|Silver plated Mating side, power contacts|Sn over Ni Termination side, signal contacts|Sn over Ni Termination side, power contacts
Noble metal Mating side, signal contacts|Silver plated Mating side, power contacts|Sn over Ni Termination side, signal contacts|Sn over Ni Termination side, power contacts
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
21.54 g
21.7 g
GTIN
5713140195653
5713140010949
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
20
20