D Sub side entry metal hood 9 pole with
Article No.: 09 67 009 0336
Image is for illustration purposes only. Please refer to product description.
D Sub side entry metal hood 9 pole with
Article No.: 09 67 009 0336
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Description of hood/housing | Cover can be screwed on |
Size | D-Sub 1 |
---|---|
Version | Side entry |
Cable entry | 1x |
Cable fixing | Cable grommet |
Locking type | Knurled screw Thread M3 |
2 parts | Yes |
Separable | Yes |
Details | Hood provided with only one screw on the opposite side of the cable entry. |
Pack contents | incl. grommet set halves |
Tightening torque | ‌0.4 Nm cover screw |
---|---|
‌0.4 Nm Locking screw | |
Ambient temperature | -40 ... +120 °C |
Cable diameter | 4 ... 10.2 mm |
Material (hood/housing) | Metal |
---|---|
Length | 37.7 mm |
Width | 31 mm |
Height | 14.7 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 35 g |
Country of origin | Sweden |
European customs tariff number | 85389099 |
GTIN | 5713140088887 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next