D-Sub hood 50-pole top entry full metal

Article No.: 09 67 050 0348


Shell housing

D-Sub hood 50-pole top entry full metal

Article No.: 09 67 050 0348

to see prices and availability.

0

Properties Overview

Shell housing Cover can be screwed on Size: D-Sub 5 Knurled screw Thread M3 Top entry 1x Material (hood/housing): Metal

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 5
Version Top entry
Cable entry 1x
Cable fixing Cable grommet
Locking type Knurled screw Thread M3
2 parts Yes
Separable Yes
Pack contents incl. grommet set halves
Tightening torque ‌0.4 Nm cover screw
‌0.4 Nm Locking screw
Ambient temperature -40 ... +120 °C
Cable diameter 11 ... 15 mm
Material (hood/housing) Metal
Length 54 mm
Width 67.5 mm
Height 18.7 mm
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 10
Net weight 101.3 g
Country of origin Sweden
European customs tariff number 85389099
GTIN 5713140093331
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next