D Sub Mixed Male RA 13W3 - 20 Amp - W sc
Article No.: 09 69 300 9026
Image is for illustration purposes only. Please refer to product description.
D Sub Mixed Male RA 13W3 - 20 Amp - W sc
Article No.: 09 69 300 9026
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Mixed |
Element | Connector |
Description of the contact | Turned |
Angled |
Termination method | Wave soldering termination |
---|---|
Gender | Male |
Size | D-Sub 3 |
Number of contacts | 13 |
Number of signal contacts | 10 |
Number of special contacts | 3 |
PCB fixing | With frame |
With board locks | |
Locking type | Fixing flange with fitted screw lock 4-40 UNC |
Contact spacing (termination side) | 2.77 mm |
---|---|
Flange height | 7.3 mm |
Rated current | 5 A |
Rated current (special contact) | 20 A |
Insulation resistance | >105 Ω |
Contact resistance, signal area | ≤ 10 mΩ |
Contact resistance | ≤1 mΩ |
Tightening torque | ≤0.4 Nm Locking screw |
Limiting temperature | -55 ... +125 °C |
Performance level | NM 30 (S4) |
1 | |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
PCB thickness | 1.6 mm |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBT) |
---|---|
Shell: steel, tin plated | |
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Gold plated Mating side |
Sn over Ni Termination side | |
Layer thickness | ≥ 0.76 µm |
Layer thickness | ≥ 30 µinch |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | DIN 41652-1 |
---|---|
CECC 75301-802 |
Packaging size | 25 |
---|---|
Net weight | 26.04 g |
Country of origin | Germany |
European customs tariff number | 85366930 |
GTIN | 5713140279780 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Previous
Next