D-Sub M 5W5 STR FE 20A UNC NM30 BL
Article No.: 09 69 300 9350
Image is for illustration purposes only. Please refer to product description.
D-Sub M 5W5 STR FE 20A UNC NM30 BL
Article No.: 09 69 300 9350
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Mixed |
Element | Connector |
Description of the contact | Turned |
Straight |
Termination method | Wave soldering termination |
---|---|
Gender | Female |
Size | D-Sub 3 |
Number of contacts | 5 |
Number of signal contacts | 0 |
Number of power contacts | 5 |
PCB fixing | With board locks |
Locking type | Fixing flange with thread 4-40 UNC |
Flange height | 7.5 mm |
---|---|
Rated current (power) | 20 A |
Insulation resistance | >105 Ω |
Contact resistance, power area | ≤ 1 mΩ |
Tightening torque | ≤0.6 Nm Female screw lock |
Limiting temperature | -55 ... +125 °C |
Performance level | NM 30 (S4) |
1 | |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
PCB thickness | ‌1.6 mm |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBT) |
---|---|
Shell: steel, tin plated | |
Colour (insert) | Green |
Material (contacts) | Copper alloy |
Surface (contacts) | Gold plated Mating side |
Sn over Ni Termination side | |
Layer thickness | ≥ 0.76 µm |
Layer thickness | ≥ 30 µinch |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | DIN 41652-1 |
---|---|
CECC 75301-802 | |
UL / CSA |
Packaging size | 25 |
---|---|
Net weight | 17 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140217225 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Previous
Next