D-Sub Dust cap female connector 25-pole
Article No.: 09 67 025 0711
Image is for illustration purposes only. Please refer to product description.
D-Sub Dust cap female connector 25-pole
Article No.: 09 67 025 0711
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Protection cover |
Description of the accessory | for female connectors |
Size | D-Sub 3 |
---|
Limiting temperature | -25 ... +90 °C |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 50 |
---|---|
Net weight | 0.1 g |
Country of origin | Switzerland |
European customs tariff number | 85389099 |
GTIN | 5713140091771 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next