D-Sub 9P M red coding 102 1.6-2.0mm
Article No.: 09 67 009 2102 103
Image is for illustration purposes only. Please refer to product description.
D-Sub 9P M red coding 102 1.6-2.0mm
Article No.: 09 67 009 2102 103
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Coding element |
Description of the accessory | for panel thickness 1.6 ... 2 mm |
Coding combination | 2 |
Gender | Male |
---|---|
Size | D-Sub 1 |
Material | Stainless steel |
---|---|
Polybutylene terephthalate (PBT) | |
Colour (accessories) | Red |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Packaging size | 20 |
---|---|
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140229907 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next