D-Sub 50P metpl hood 1str-ent slo 4-40 s

Article No.: 09 67 050 0443


Shell housing

D-Sub 50P metpl hood 1str-ent slo 4-40 s

Article No.: 09 67 050 0443

to see prices and availability.

0

Properties Overview

Shell housing Cover can be screwed on Size: D-Sub 5 With short locking screws Thread 4-40 UNC Top entry 1x Material (hood/housing): Thermoplastic Metallised Degree of protection: IP30

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 5
Shielding Shielded
Version Top entry
Cable entry 1x
Cable fixing Cable clamp
Locking type With short locking screws Thread 4-40 UNC
2 parts Yes
Separable Yes
Tightening torque ‌0.25 Nm Cable clamp screw
‌0.25 Nm cover screw
‌0.4 Nm Locking screw
Ambient temperature -20 ... +90 °C
Degree of protection acc. to IEC 60529 IP30
Cable diameter 9.3 ... 12 mm
Material (hood/housing) Thermoplastic
Surface (hood/housing) Metallised
Length 37.9 mm
Width 67.5 mm
Height 18.2 mm
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Naphthalene
Packaging size 50
Net weight 1 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140093430
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next