D-Sub 09-pole MinD solder cup female nut
Article No.: 09 67 009 1715
Image is for illustration purposes only. Please refer to product description.
D-Sub 09-pole MinD solder cup female nut
Article No.: 09 67 009 1715
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Standard |
Element | Connector |
Description of the contact | Turned |
Straight |
Termination method | Solder cup termination |
---|---|
Gender | Female |
Size | D-Sub 1 |
Connection type | PCB to cable |
Cable to cable | |
Number of contacts | 9 |
Locking type | Fixing flange with thread M3 |
Conductor cross-section | 0.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 20 |
Rated current | ‌ 7.5 A |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 10 mΩ |
Stripping length | 2.5 ... 3 mm |
Tightening torque | ≤0.6 Nm Female screw lock |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 30 N |
Withdrawal force | ≥ 3.3 N |
≤ 20 N | |
Performance level | 2 |
acc. to CECC 75301-802 | |
Mating cycles | ≥ 250 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
---|---|
Shell: steel, tin plated | |
Colour (insert) | White |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | DIN 41652 |
---|---|
UL / CSA |
Packaging size | 100 |
---|---|
Net weight | 1 kg |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140217348 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Previous
Next