D SUB FE 9 pole metallized plastic dust

Article No.: 09 67 009 0714


Protection cover

D SUB FE 9 pole metallized plastic dust

Article No.: 09 67 009 0714

to see prices and availability.

0

Properties Overview

Protection cover for female connectors Size: D-Sub 1 Plastic, metallised

Product Details


Category Accessories
Series D-Sub
Type of accessory Protection cover
Description of the accessory for female connectors
Size D-Sub 1
Limiting temperature -40 ... +85 Â°C
Material (accessories) Plastic, metallised
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 100
Net weight 1.031 g
Country of origin Germany
European customs tariff number 39235090
GTIN 5713140089419
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next