Crimping set for solid BC,har-bus 64

Article No.: 09 99 000 0629


Crimping insert

Crimping set for solid BC,har-bus 64

Article No.: 09 99 000 0629

to see prices and availability.

0

Properties Overview

Crimping insert for individual contacts, BC / har-bus® 64 Conductor cross-section: 0.13 mm² for BC contacts

Product Details


Category Tools
Series DIN 41612
Type of tool Crimping insert
Description of the tool for individual contacts
BC / har-bus® 64
Conductor cross-section 0.13 mm² for BC contacts
Packaging size 1
Net weight 76.5 g
Country of origin Germany
European customs tariff number 82032000
GTIN 5713140278073
ETIM EC001282
eCl@ss 21043852 Insert for crimp tool
Previous
Next