Cable clamp metal hood 9-37P dia.7-10mm
Article No.: 61 03 000 0044
Image is for illustration purposes only. Please refer to product description.
Cable clamp metal hood 9-37P dia.7-10mm
Article No.: 61 03 000 0044
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable clamp |
Description of the accessory | D-Sub 1 ... 4 |
Ambient temperature | -20 ... +90 °C |
---|---|
Cable diameter | 7 ... 10 mm |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 10 |
---|---|
Net weight | 6.15 g |
0.45 g | |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140156791 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next