Cable SUB-D25,f-m; 5 m

Article No.: 39 50 903 0041


Cable assemblies

Cable SUB-D25,f-m; 5 m

Article No.: 39 50 903 0041

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 5 m

Product Details


Category System cabling
Series D-Sub
Identification Standard
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 D-Sub Standard
Male
With plastic hood
Connector 2 D-Sub Standard
Female
With plastic hood
Type of cable Copper cable (round)
Cable length 5 m
Number of cores 25
Core structure 25 wires
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
Net weight 388 g
Country of origin China
European customs tariff number 85444290
GTIN 5713140155190
ETIM EC002599
eCl@ss 27060307 Bus cable
Previous
Next