CONECTOR M12 8P A-COD RETO PARAFUSO

Article No.: 21 03 329 1801


Cable connector

CONECTOR M12 8P A-COD RETO PARAFUSO

Article No.: 21 03 329 1801

to see prices and availability.

0

Properties Overview

Cable connector Straight Male A-coding Screw termination Polyamide (PA) Contacts: 8 Brass Au over Ni Mating side Conductor cross-section: 0.5 mm² max. Rated current: ‌2 A Zinc die-cast Screw locking Degree of protection: IP67 mated condition

Product Details


Category Connectors
Series Circular connectors M12
Element Cable connector
Specification Straight
Termination method Screw termination
Gender Male
Shielding Shielded
Number of contacts 8
Coding A-coding
Locking type Screw locking
Conductor cross-section 0.5 mm² max.
Conductor cross-section [AWG] AWG 20
Rated current ‌ 2 A
Rated voltage 30 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ‌0.6 Nm
Wrench size (knurled screw / knurled nut) 18
Limiting temperature -30 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP67 mated condition
Cable diameter 4 ... 8 mm
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Material (contacts) Brass
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-101
UL / CSA UL 2238 CYJV.E302521
CSA-C22.2 No. 182.3 CYJV7.E302521
Packaging size 1
Net weight 45 g
Country of origin Czechia
European customs tariff number 85366990
GTIN 5713140225206
ETIM EC002635
eCl@ss 27440116 Circular connector (for field assembly)
Previous
Next