Adaptor flange for M23

Article No.: 09 15 100 9201


Adapter

Adaptor flange for M23

Article No.: 09 15 100 9201

to see prices and availability.

0

Properties Overview

Adapter Size: M23

Product Details


Category Accessories
Type of accessory Adapter
Size M23
Limiting temperature -40 ... +125 Â°C
Material (seal) NBR
Colour (seal) Black
Material (accessories) Copper-zinc alloy
Surface (accessories) Nickel plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 5
Net weight 27.4 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140190801
ETIM EC002310
eCl@ss 27440210 Fixing element for industrial connectors
Previous
Next