7/8 Cable Assembly 4p+PE st/- f/- 0,5m

Article No.: 21 04 316 2501


Panel feed through

7/8 Cable Assembly 4p+PE st/- f/- 0,5m

Article No.: 21 04 316 2501

to see prices and availability.

0

Properties Overview

Panel feed through With conductors, for front mounting ‌50 cm

Product Details


Category Connectors
Series Circular connectors 7/8"
Element Panel feed through
Specification With conductors
for front mounting
Gender Female
Shielding Unshielded
Number of contacts 5
Number of power contacts 4
Number of special contacts 1
Specification of special contacts PE contact
Locking type Screw locking
Conductor cross-section 1 mm²
Conductor cross-section [AWG] AWG 18
Rated current ‌ 10 A
Rated voltage conductor-earth 230 V
Rated voltage conductor-conductor 400 V
Rated impulse voltage 4.8 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP67
Isolation group I (600 ≤ CTI)
Conductor length ‌ 50 cm
Material (insert) Thermoplastic polyurethane (TPU)
Material (contacts) Brass
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Copper-zinc alloy
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 80 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140139886
eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Previous
Next