1SUB METAL-HOOD 09P SIDCE

Article No.: 09 67 009 0513


Shell housing

1SUB METAL-HOOD 09P SIDCE

Article No.: 09 67 009 0513

to see prices and availability.

0

Properties Overview

Shell housing Size: D-Sub 1 Spring or slide locking Side entry 1x Material (hood/housing): Thermoplastic Metallised

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Size D-Sub 1
Shielding Shielded
Version Side entry
Cable entry 1x
Cable fixing Cable clamp
Locking type Spring or slide locking
2 parts No
Separable No
Details for packaging density of 3 TE (15.24 mm)
Tightening torque ‌0.25 Nm Cable clamp screw
‌0.4 Nm Fixing screws
Ambient temperature -35 ... +60 °C
Cable diameter 5.75 ... 9 mm
Material (hood/housing) Thermoplastic
Surface (hood/housing) Metallised
Length 31 mm
Width 12.8 mm
Height 28 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 10
Net weight 3 g
Country of origin Switzerland
European customs tariff number 85389099
GTIN 5713140089280
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next