Han Modular Twin angled housing M32
Article No.: 19 14 002 0952
Image is for illustration purposes only. Please refer to product description.
Han Modular Twin angled housing M32
Article No.: 19 14 002 0952
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-ModularĀ® Twin |
Type of hood/housing | Angled housing |
Size | Modular Twin |
---|---|
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Single locking lever |
Details | Rated voltage ā¤630 V |
Rated impulse voltage ā¤6 kV | |
Pollution degree 3 | |
For a complete connector the specified voltage rating is the maximum level which can be achieved. In cases where the used module(s) do offer lower voltage ratings, then these lower ratings are valid. Higher voltage ratings in individual applications can be approved in coordination with HARTING. |
Previous
Next