D-Sub 9P plast hood 2a-ent sp-sl-lo

Article No.: 09 67 009 0452


Shell housing

D-Sub 9P plast hood 2a-ent sp-sl-lo

Article No.: 09 67 009 0452

to see prices and availability.

Properties Overview

Shell housing Cover can be screwed on Size: D-Sub 1 Spring or slide locking Side entry 2x Material (hood/housing): Thermoplastic Black

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 1
Version Side entry
Number of cable entries 2
Cable entry 2x
Cable fixing Cable clamp
Locking type Spring or slide locking
2 parts Yes
Separable Yes
Pack contents Dummy plugs
Tightening torque ‌0.3 Nm Cable clamp screw
‌0.25 Nm cover screw
‌0.4 Nm Locking screw
Ambient temperature -20 ... +90 °C
Cable diameter 3 ... 7 mm
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Length 40 mm
Width 31 mm
Height 15.4 mm
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Naphthalene
Packaging size 1
Net weight 13.42 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140089211
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next