PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD-SMP

Article No.: 09 35 002 2102 333


Connectors

PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD-SMP

Article No.: 09 35 002 2102 333

to see prices and availability.

Properties Overview

Connectors Female Wave soldering termination Rated current: ā€Œ1.75 A Au over Ni Mating side, Sn over Ni Termination side

Product Details


Category Connectors
Series HanĀ® PushPull (V14)
Identification RJ45
Element Female
Specification Vertical
With contact spring
Features Intuitive locking mechanism
Termination method Wave soldering termination
Shielding Fully shielded, 360Ā° shielding contact
Pack contents Tray
Rated current ā€Œ 1.75 A
Rated voltage 50 V
Transmission characteristics Cat. 6 Class E up to 250 MHz
Data rate ā€Œ 10 Mbit/s
ā€Œ 100 Mbit/s
ā€Œ 1 Gbit/s
ā€Œ 2.5 Gbit/s
ā€Œ 5 Gbit/s
Limiting temperature -40 ... +85 Ā°C
Mating cycles ā‰„ 750
Surface (contacts) Au over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Specifications IEC 61076-3-117 Variant 14 (V14)
IEC 60603-7 Mating face
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 5.01 g
Country of origin Malaysia
European customs tariff number 85366990
GTIN 5713140223981
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next