PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD
Article No.: 09 35 002 2102
Image is for illustration purposes only. Please refer to product description.
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD
Article No.: 09 35 002 2102
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | RJ45 |
Element | Female |
Specification | Vertical |
With contact spring | |
Features | Intuitive locking mechanism |
Termination method | Wave soldering termination |
---|---|
Shielding | Fully shielded, 360Ā° shielding contact |
Pack contents | Tray |
Rated current | ā 1.75 A |
---|---|
Rated voltage | 50 V |
Transmission characteristics | Cat. 6 Class E up to 250 MHz |
Data rate | ā 10 Mbit/s |
ā 100 Mbit/s | |
ā 1 Gbit/s | |
ā 2.5 Gbit/s | |
ā 5 Gbit/s | |
Limiting temperature | -40 ... +85 Ā°C |
Mating cycles | ā„ 750 |
Surface (contacts) | Au over Ni Mating side |
---|---|
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | be45dcda-0f90-459a-a8bc-78fb7986a295 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 61076-3-117 Variant 14 (V14) |
---|---|
IEC 60603-7 Mating face | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 300 |
---|---|
Net weight | 6.333 g |
Country of origin | Malaysia |
European customs tariff number | 85366990 |
GTIN | 5713140053670 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next