DIN-Power crimp 3,F, PL1, 2500 Rolle

Article No.: 09 06 000 6472


Crimp contact

DIN-Power crimp 3,F, PL1, 2500 Rolle

Article No.: 09 06 000 6472

to see prices and availability.

Properties Overview

Crimp contact Female contact Copper alloy Noble metal over Ni Mating side, Ni Termination side Conductor cross-section: 0.5 ... 1.5 mm² AWG 20 ... AWG 16

Product Details


Category Contacts
Series DIN 41612
Type of contact Crimp contact
Contacts for DIN 41612 Type D
DIN 41612 Type E
DIN 41612 Type F
DIN 41612 Type 2F
DIN 41612 Type F9
DIN 41612 Type MH 24+7
DIN 41612 Type FM
Gender Female contact
Manufacturing process Stamped contacts
Pack contents 2500 bandoliered contacts
Conductor cross-section 0.5 ... 1.5 mm²
Conductor cross-section [AWG] AWG 20 ... AWG 16
Wire outer diameter 1.6 ... ‌2.8 mm
Contact resistance ≤ 20 mΩ
Stripping length 3.5 ... 4 mm
Performance level 1
Mating cycles ≥ 500
Tensile strength 60 ... ‌135 N
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Ni Termination side
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications IEC 60603-2 (complementary)
Packaging size 1
Net weight 1,795 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140009486
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next