HanĀ® HPR VarioShell - Highly flexible housing system for inter-car jumpers offers new possibilities
HanĀ® 34 HPR VarioShell increases current-carrying capacity of pluggable jumper cables
In combination with single-pole connectors, the
High currents flow when supplying power to railway vehicles. The live elements in the HanĀ® 34 HPR VarioShell are therefore designed to be safe to touch. Both pin and socket contacts are equipped with insulating plastic elements that prevent contact by the operator.
The HanĀ® 34 HPR VarioShell is shock and vibration resistant, which makes it ideal for railway applications (tested to EN 61373, Cat. 1B). The system is easy to install and the single-pole connectors are easy to maintain, especially as the housing cover can be opened quickly.
Jumper cables with larger cable cross-sections are difficult to install. This is particularly true if multipoles are to be connected. The use of single poles makes handling easier. In the VarioShell, each jumper cable can be connected or disconnected individually, which is a clear advantage for the installer or operator.
āStandardisation, reduced energy consumption and simple handling to save installation time are important trends in the railway industry,ā says Product Manager Maik Iphƶfer. āWith the new HanĀ® HPR VarioShell, a highly flexible housing system has been developed especially for interchange systems, which offers a wealth of possibilities and has already been taken into account in several customer projects due to its advantages.ā
Benefits at a glance:
HanĀ® HPR VarioShell 34 enables higher power consumption of applications: Contacts with 800 A are used instead of the previous max. 650 A current rating
HanĀ® HPR SP2 protective caps offer protection against mechanical damage when connectors are in an unmated condition
High flexibility due to the single poles can also serve as a cable-to-cable solution
The VarioShell achieves protection class IP68/69, i.e. suitable for outdoor use
New HanĀ® 24 HPR VarioShell and HanĀ® HPR Compact expand combination options for signal & data transmission through jumper cables
With a new version of the HanĀ® 24 HPR VarioShell, HARTING is opening up additional design options for users of this space-saving jumper cable solution, which optimally protects connections against environmental impacts outside of trains.
Four HanĀ® 24 HPR Compact bulkhead-mounted housings can be screwed onto the new HanĀ® 24 HPR VarioShell. The bulkhead-mounted housings can be flexibly combined with components from the Han-ModularĀ® connector portfolio or with multi-pole monoblocks, e.g. from the HanĀ® D, DD... and HanĀ® E, EE ... series.
The number of possible combinations of connector types, male and female contact inserts, as well as different termination technologies within one interface is increased. The housings can be fitted with coding pins to secure a mix-up-free mating process. Therefore, the new HanĀ® 24 HPR VarioShell enhances flexibility and ensures future-proof interface solutions.
Benefits at a glance:
Increased flexibility thanks to new connection options for the HanĀ® 24 HPR VarioShell
Mix-up free mating processes due to integrated coding pins within HanĀ® HPR Compact interfaces
Cost savings due to minimum inventory needed to reach highest flexibility
Experience this solution at InnoTrans 2024
Maik Iphoefer
Position: Product Manager
- Department: PM Installation Technology
- Company: HARTING Technology Group