Product category:
PULS FIEPOS systemcabel

Filter

Products 28

Cable assemblies

7/8 Cable Assembly 4p+PE st/- m/- 5,0m

Article No.: 21 34 960 0598 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Cable assemblies

7/8 Cable Assembly 4p+PE st/- m/- 3,0m

Article No.: 21 34 960 0598 030

Pre-assembled on one sideCopper cable (round)Cable length: 3 m

Cable assemblies

7/8 Cable Assembly 4p+PE st/- m/- 10,0m

Article No.: 21 34 960 0598 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Cable assemblies

7/8 Cable Assembly 4p+PE st/- m/- 1,5m

Article No.: 21 34 960 0598 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Han Q2/0 m str 2x2,5 10m
Energy supply

Han Q2/0 m str 2x2,5 10m

Article No.: 61 88 780 1310 0

DC power outputCopper cable (round)Cable length: 10 m

Han Q4/0 m str 2x4mm² 3m
Energy supply

Han Q4/0 m str 2x4mm² 3m

Article No.: 61 88 780 1103 0

DC power outputCopper cable (round)Cable length: 3 m

Han Q2/0 m str 2x1,5 10m
Energy supply

Han Q2/0 m str 2x1,5 10m

Article No.: 61 88 780 1210 0

DC power outputCopper cable (round)Cable length: 10 m

Han Q2/0 m str 2x4 1,5m
Energy supply

Han Q2/0 m str 2x4 1,5m

Article No.: 61 88 780 1401 5

DC power outputCopper cable (round)Cable length: 1.5 m

Han Q2/0 m str 2x4 10m
Energy supply

Han Q2/0 m str 2x4 10m

Article No.: 61 88 780 1410 0

DC power outputCopper cable (round)Cable length: 10 m

Han Q4/0 m str 2x1,5mm 10m
Energy supply

Han Q4/0 m str 2x1,5mm 10m

Article No.: 61 88 780 0910 0

DC power outputCopper cable (round)Cable length: 10 m

Han Q2/0 m str 2x4 5m
Energy supply

Han Q2/0 m str 2x4 5m

Article No.: 61 88 780 1405 0

DC power outputCopper cable (round)Cable length: 5 m

Han Q2/0 m str 2x1,5 1,5m
Energy supply

Han Q2/0 m str 2x1,5 1,5m

Article No.: 61 88 780 1201 5

DC power outputCopper cable (round)Cable length: 1.5 m

Han Q4/0 m str 2x4mm² 10m
Energy supply

Han Q4/0 m str 2x4mm² 10m

Article No.: 61 88 780 1110 0

DC power outputCopper cable (round)Cable length: 10 m

Han Q4/0 m str 2x4mm² 5m
Energy supply

Han Q4/0 m str 2x4mm² 5m

Article No.: 61 88 780 1105 0

DC power outputCopper cable (round)Cable length: 5 m

Han Q4/0 m str 2x4mm² 1,5m
Energy supply

Han Q4/0 m str 2x4mm² 1,5m

Article No.: 61 88 780 1101 5

DC power outputCopper cable (round)Cable length: 1.5 m

Han Q2/0 m str 2x2,5 3m
Energy supply

Han Q2/0 m str 2x2,5 3m

Article No.: 61 88 780 1303 0

DC power outputCopper cable (round)Cable length: 3 m

Han Q4/0 m str 2x1,5mm 1,5m
Energy supply

Han Q4/0 m str 2x1,5mm 1,5m

Article No.: 61 88 780 0901 5

DC power outputCopper cable (round)Cable length: 1.5 m

Han Q2/0 m str 2x1,5 3m
Energy supply

Han Q2/0 m str 2x1,5 3m

Article No.: 61 88 780 1203 0

DC power outputCopper cable (round)Cable length: 3 m

Han Q4/0 m str 2x2,5mm 1,5m
Energy supply

Han Q4/0 m str 2x2,5mm 1,5m

Article No.: 61 88 780 1001 5

DC power outputCopper cable (round)Cable length: 1.5 m

Han Q2/0 m str 2x1,5 5m
Energy supply

Han Q2/0 m str 2x1,5 5m

Article No.: 61 88 780 1205 0

DC power outputCopper cable (round)Cable length: 5 m

Han Q2/0 m str 2x2,5 1,5m
Energy supply

Han Q2/0 m str 2x2,5 1,5m

Article No.: 61 88 780 1301 5

DC power outputCopper cable (round)Cable length: 1.5 m

Han Q4/0 m str 2x1,5mm 5m
Energy supply

Han Q4/0 m str 2x1,5mm 5m

Article No.: 61 88 780 0905 0

DC power outputCopper cable (round)Cable length: 5 m

Han Q2/0 m str 2x2,5 5m
Energy supply

Han Q2/0 m str 2x2,5 5m

Article No.: 61 88 780 1305 0

DC power outputCopper cable (round)Cable length: 5 m

Han Q2/0 m str 2x4 3m
Energy supply

Han Q2/0 m str 2x4 3m

Article No.: 61 88 780 1403 0

DC power outputCopper cable (round)Cable length: 3 m

Han Q4/0 m str 2x1,5mm 3m
Energy supply

Han Q4/0 m str 2x1,5mm 3m

Article No.: 61 88 780 0903 0

DC power outputCopper cable (round)Cable length: 3 m

Han Q4/0 m str 2x2,5mm 10m
Energy supply

Han Q4/0 m str 2x2,5mm 10m

Article No.: 61 88 780 1010 0

DC power outputCopper cable (round)Cable length: 10 m

Han Q4/0 m str 2x2,5mm 3m
Energy supply

Han Q4/0 m str 2x2,5mm 3m

Article No.: 61 88 780 1003 0

DC power outputCopper cable (round)Cable length: 3 m

Han Q4/0 m str 2x2,5mm 5m
Energy supply

Han Q4/0 m str 2x2,5mm 5m

Article No.: 61 88 780 1005 0

DC power outputCopper cable (round)Cable length: 5 m

28 (of 28)