har-bus® 64

The har-bus® 64 connectors are designed to be used in VME 64x applications. They are 100% forwards and backwards compatible with DIN 41612 type C. This enables the system to be extended by two more rows without having to rework all daughter cards.


har-bus64.jpg

Series Highlights

For VME 64x applications
100% forwards and backwards compatible with DIN 41612 type C
Additional connector contacts for I/O or future functionality
Live insertion (e.g. cards can be inserted during operations)
Standardised according to IEC 610764-113
Up to 160 contacts

Filter

Products 41

DIN-Signal harbus64-160MR-3,0C1-2-V4
Configurable
Male connector

DIN-Signal harbus64-160MR-3,0C1-2-V4

Article No.: 02 01 160 2101

Reflow soldering termination (THR), Wave soldering terminationRated current: ‌1 AContacts: 160AngledCopper alloyNoble metal over Ni Mating side, Sn over Ni Termination sidePerformance level: 2, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160FP-4,5-5,0C1-2
Configurable
Female connector

DIN-Signal harbus64-160FP-4,5-5,0C1-2

Article No.: 02 02 160 2201

Press-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Ni Termination sidePerformance level: 2, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160FP-17,0C1-2
Configurable
Female connector

DIN-Signal harbus64-160FP-17,0C1-2

Article No.: 02 02 160 2301

Press-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Noble metal over Ni Termination sidePerformance level: 2, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160MR-3,0C1-1-V4
Configurable
Male connector

DIN-Signal harbus64-160MR-3,0C1-1-V4

Article No.: 02 01 160 1101

Reflow soldering termination (THR), Wave soldering terminationRated current: ‌1 AContacts: 160AngledCopper alloyNoble metal over Ni Mating side, Sn over Ni Termination sidePerformance level: 1, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160FP-4,5-5,0C1-1
Configurable
Female connector

DIN-Signal harbus64-160FP-4,5-5,0C1-1

Article No.: 02 02 160 1201

Press-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Ni Termination sidePerformance level: 1, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160FS-3,0C1-1-Trans.
Female connector

DIN-Signal harbus64-160FS-3,0C1-1-Trans.

Article No.: 02 04 160 1101

Wave soldering terminationRated current: ‌1 AContacts: 160AngledCopper alloyNoble metal over Ni Mating side, Sn over Ni Termination sidePerformance level: 1, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)White

DIN-Signal harbus64-160FS-2,9C1-2
Female connector

DIN-Signal harbus64-160FS-2,9C1-2

Article No.: 02 02 160 2804

Wave soldering terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Sn over Ni Termination sidePerformance level: 2, acc. to IEC 61076-4-113PCB fixing: With fixing flangeThermoplastic resin, glass-fibre filledBeige

DIN-Signal harbus64S-160FP-4,5-5C1-2
Configurable
Female connector

DIN-Signal harbus64S-160FP-4,5-5C1-2

Article No.: 02 03 160 2201

With switchesPress-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Ni Termination sidePerformance level: 2, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160MR-3,0C1-1-V4Clip
Configurable
Male connector

DIN-Signal harbus64-160MR-3,0C1-1-V4Clip

Article No.: 02 01 160 1102

Reflow soldering termination (THR), Wave soldering terminationRated current: ‌1 AContacts: 160AngledCopper alloyNoble metal over Ni Mating side, Sn over Ni Termination sidePerformance level: 1, acc. to IEC 61076-4-113PCB fixing: With fixing flange, With snap-in clipLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160FP-5,0C1-1w/oFlan
Configurable
Female connector

DIN-Signal harbus64-160FP-5,0C1-1w/oFlan

Article No.: 02 02 160 1202

Press-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Ni Termination sidePerformance level: 1, acc. to IEC 61076-4-113PCB fixing: Without fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160FP-5,0C1-1w/oFlan
Configurable
Female connector

DIN-Signal harbus64-160FP-5,0C1-1w/oFlan

Article No.: 02 02 160 2202

Press-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Ni Termination sidePerformance level: 2, acc. to IEC 61076-4-113PCB fixing: Without fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160FC-B
Female connector

DIN-Signal harbus64-160FC-B

Article No.: 02 05 000 0004

Crimp terminationContacts: 160PCB fixing: With fixing flangeThermoplastic resin, glass-fibre filledRAL 7032 (pebble grey)

DIN-Signal harbus64-160FP-17C1-2w/oFl
Configurable
Female connector

DIN-Signal harbus64-160FP-17C1-2w/oFl

Article No.: 02 02 160 2302

Press-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Noble metal over Ni Termination sidePerformance level: 2, acc. to IEC 61076-4-113PCB fixing: Without fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160MR-3,0C1-1-V4SnPb
Male connector

DIN-Signal harbus64-160MR-3,0C1-1-V4SnPb

Article No.: 02 01 160 1105

Reflow soldering termination (THR), Wave soldering terminationRated current: ‌1 AContacts: 160AngledCopper alloyAu over Ni Mating side, SnPb over Ni Termination sidePerformance level: AU 50, 1, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160FS-3,0C1-1-Extend
Configurable
Female connector

DIN-Signal harbus64-160FS-3,0C1-1-Extend

Article No.: 02 07 160 1101

Wave soldering terminationRated current: ‌1 AContacts: 160AngledCopper alloyNoble metal over Ni Mating side, Sn over Ni Termination sidePerformance level: 1, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)White

DIN-Signal harbus64-160FP-4,5-5C1-AU50T
Female connector

DIN-Signal harbus64-160FP-4,5-5C1-AU50T

Article No.: 02 02 160 8201

Press-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyAu over Ni Mating side, Ni Termination sidePerformance level: AU 50, 1, acc. to IEC 61076-4-113PCB fixing: With fixing flangeThermoplastic resin, glass-fibre filledBeige

DIN-Signal harbus64-160MR-3,0C1-AU50T-V4
Male connector

DIN-Signal harbus64-160MR-3,0C1-AU50T-V4

Article No.: 02 01 160 8101

Reflow soldering termination (THR), Wave soldering terminationRated current: ‌1 AContacts: 160AngledCopper alloyAu over Ni Mating side, Sn over Ni Termination sidePerformance level: AU 50, 1, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160FP-17,0C1-1
Configurable
Female connector

DIN-Signal harbus64-160FP-17,0C1-1

Article No.: 02 02 160 1301

Press-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Noble metal over Ni Termination sidePerformance level: 1, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160FP-17C1-1w/oFl
Configurable
Female connector

DIN-Signal harbus64-160FP-17C1-1w/oFl

Article No.: 02 02 160 1302

Press-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Noble metal over Ni Termination sidePerformance level: 1, acc. to IEC 61076-4-113PCB fixing: Without fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160MR-3,0C1-1-V4SnPb
Male connector

DIN-Signal harbus64-160MR-3,0C1-1-V4SnPb

Article No.: 02 01 160 1106

Reflow soldering termination (THR), Wave soldering terminationRated current: ‌1 AContacts: 160AngledCopper alloyAu over Ni Mating side, SnPb over Ni Termination sidePerformance level: AU 50, 1, acc. to IEC 61076-4-113PCB fixing: With fixing flange, With snap-in clipLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64-160FP-3,7C1-1
Configurable
Female connector

DIN-Signal harbus64-160FP-3,7C1-1

Article No.: 02 02 160 1601

Press-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Ni Termination sidePerformance level: 1, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)Beige

DIN-Power E048FS-2,9C1-1
Female connector

DIN-Power E048FS-2,9C1-1

Article No.: 02 04 048 1101

Wave soldering terminationRated current: ‌1 AContacts: 48AngledCopper alloyNoble metal over Ni Mating side, Sn over Ni Termination sidePerformance level: 1, acc. to IEC 61076-4-113PCB fixing: With fixing flangeThermoplastic resin, glass-fibre filledRAL 7032 (pebble grey)

DIN-Signal harbus64 shroud f. pcb 4,6
Pin shroud

DIN-Signal harbus64 shroud f. pcb 4,6

Article No.: 02 44 000 0003

ThermoplasticRAL 7032 (pebble grey)

DIN-Signal harbus64 shroud f. pcb 5,8
Pin shroud

DIN-Signal harbus64 shroud f. pcb 5,8

Article No.: 02 44 000 0005

ThermoplasticRAL 7032 (pebble grey)

DIN-Signal harbus64 shroud adapter
Adapter

DIN-Signal harbus64 shroud adapter

Article No.: 02 44 000 0008

ThermoplasticRAL 7032 (pebble grey)

DIN-Signal harbus64,C,F,PL1-500 reel
Crimp contact

DIN-Signal harbus64,C,F,PL1-500 reel

Article No.: 02 05 000 1512

Rated current: ≤1.5 AFemale contactCopper alloyNoble metal over Ni Mating side, Ni Termination sideConductor cross-section: 0.09 ... 0.5 mm²AWG 28 ... AWG 20

DIN-Signal harbus64,C,F,PL2-500 reel
Crimp contact

DIN-Signal harbus64,C,F,PL2-500 reel

Article No.: 02 05 000 2512

Rated current: ≤1.5 AFemale contactCopper alloyNoble metal over Ni Mating side, Ni Termination sideConductor cross-section: 0.09 ... 0.5 mm²AWG 28 ... AWG 20

DIN-Signal harbus64 fixing brack.shroud
Fixing brackets

DIN-Signal harbus64 fixing brack.shroud

Article No.: 02 44 000 0009

for shell housing CThermoplasticRAL 7032 (pebble grey)

DIN-Signal harbus64 shroud f. pcb 2,8
Pin shroud

DIN-Signal harbus64 shroud f. pcb 2,8

Article No.: 02 44 000 0007

ThermoplasticRAL 7032 (pebble grey)

DIN-Signal harbus64,C,F,PL1-5000 reel
Crimp contact

DIN-Signal harbus64,C,F,PL1-5000 reel

Article No.: 02 05 000 1511

Rated current: ≤1.5 AFemale contactCopper alloyNoble metal over Ni Mating side, Ni Termination sideConductor cross-section: 0.09 ... 0.5 mm²AWG 28 ... AWG 20

DIN-Signal harbus64 shroud f. pcb 4,0
Pin shroud

DIN-Signal harbus64 shroud f. pcb 4,0

Article No.: 02 44 000 0002

ThermoplasticRAL 7032 (pebble grey)

DIN-Signal harbus64 shroud f. pcb 6,4
Pin shroud

DIN-Signal harbus64 shroud f. pcb 6,4

Article No.: 02 44 000 0006

ThermoplasticRAL 7032 (pebble grey)

DIN-Signal harbus64 shroud f. pcb 5,2
Pin shroud

DIN-Signal harbus64 shroud f. pcb 5,2

Article No.: 02 44 000 0004

ThermoplasticRAL 7032 (pebble grey)

DIN-Signal harbus64 shroud f. pcb 3,4
Pin shroud

DIN-Signal harbus64 shroud f. pcb 3,4

Article No.: 02 44 000 0001

ThermoplasticRAL 7032 (pebble grey)

DIN-Signal harbus64-160MR-3,0C1-2-V4Clip
Configurable
Male connector

DIN-Signal harbus64-160MR-3,0C1-2-V4Clip

Article No.: 02 01 160 2102

Reflow soldering termination (THR), Wave soldering terminationRated current: ‌1 AContacts: 160AngledCopper alloyNoble metal over Ni Mating side, Sn over Ni Termination sidePerformance level: 2, acc. to IEC 61076-4-113PCB fixing: With fixing flange, With snap-in clipLiquid crystal polymer (LCP)Beige

DIN-Signal harbus64 shroud f. pcb 1,6
Pin shroud

DIN-Signal harbus64 shroud f. pcb 1,6

Article No.: 02 44 000 0012

ThermoplasticRAL 7032 (pebble grey)

DIN-Signal harbus64 shroud f. pcb 2,2
Pin shroud

DIN-Signal harbus64 shroud f. pcb 2,2

Article No.: 02 44 000 0011

ThermoplasticRAL 7032 (pebble grey)

DIN-Signal harbus64,C,F,PL2-5000 reel
Crimp contact

DIN-Signal harbus64,C,F,PL2-5000 reel

Article No.: 02 05 000 2511

Rated current: ≤1.5 AFemale contactCopper alloyNoble metal over Ni Mating side, Ni Termination sideConductor cross-section: 0.09 ... 0.5 mm²AWG 28 ... AWG 20

DIN-Signal harbus64,C,F,PL2-single
Crimp contact

DIN-Signal harbus64,C,F,PL2-single

Article No.: 02 05 000 2513

Rated current: ≤1.5 AFemale contactCopper alloyNoble metal over Ni Mating side, Ni Termination sideConductor cross-section: 0.09 ... 0.5 mm²AWG 28 ... AWG 20

DIN-Signal harbus64,C,F,PL1-single
Crimp contact

DIN-Signal harbus64,C,F,PL1-single

Article No.: 02 05 000 1513

Rated current: ≤1.5 AFemale contactCopper alloyNoble metal over Ni Mating side, Ni Termination sideConductor cross-section: 0.09 ... 0.5 mm²AWG 28 ... AWG 20

HARBUS 64 FEM 3,7MM CL2,with flange
Female connector

HARBUS 64 FEM 3,7MM CL2,with flange

Article No.: 02 02 160 2601

Press-in terminationRated current: ‌1 AContacts: 160StraightCopper alloyNoble metal over Ni Mating side, Ni Termination sidePerformance level: 2, acc. to IEC 61076-4-113PCB fixing: With fixing flangeLiquid crystal polymer (LCP)Beige

41 (of 41)

har-bus 64®


SPLP har-bus 64® intro

HARTING has played a key role in the expansion of the VME architecture to 64 bits and data rates of 160 Mbyte/s (VME 64x) with the development of the new backward-compatible connector with 160 contacts.

Backward compatibility

The design of the har-bus® 64 female connector enables five-row and three-row standard male connectors to be connected. Five-row male connectors can also be plugged into three-row female connectors.This type of backward compatibility allows the user to gradually enter the upper performance class while simultaneously using their existing daughter cards in less technically demanding slots.

More solutions and ressources


Knowledge


Engineering Data & Services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineerng Data & Services to support your projekt as best as possible. For each product in our digital catalogue you will find further engineering data & services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service