quick change tool BK for D-Sub large
Article No.: 09 98 000 3010
Image is for illustration purposes only. Please refer to product description.
quick change tool BK for D-Sub large
Article No.: 09 98 000 3010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Quick change tool |
---|---|
Description of the tool | D-Sub |
Category | Tools |
Type of drive | Electrical |
Pneumatic |
Die set | B-Crimp |
---|---|
Direction of movement | Parallel |
Field of application | Recommended for stationary use in production lines |
for more than 25,000 crimping operations per year | |
for stamped contacts on reel (250 ... 10.000) |
Conductor cross-section | 0.25 ... 0.5 mm² |
---|
eCl@ss | 17130192 Automatic machine for cable processing (accessories) |
---|---|
Net weight | 4.6 kg |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82073010 |
GTIN | 5713140278639 |
Previous
Next