preLink cable PN Cat.5 4p 1m
Article No.: 20 82 630 2010
Image is for illustration purposes only. Please refer to product description.
preLink cable PN Cat.5 4p 1m
Article No.: 20 82 630 2010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | preLinkĀ® |
Connector 2 | preLinkĀ® |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | preLinkĀ® |
Category | System cabling |
Cable length | 1 m |
---|---|
Core structure | 4x AWG 22/7 |
Number of cores | 4 |
Data rate | ā 10 Mbit/s |
---|---|
ā 100 Mbit/s | |
Limiting temperature | -35 ... +70 Ā°C unmoved |
-5 ... +50 Ā°C moved | |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Colour (cable) | Green |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 72 g |
Packaging size | 1 |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140258327 |
ETIM | EC002599 |
Previous
Next