preLink M12 plug-in module 8-pole
Article No.: 20 82 006 1218
Image is for illustration purposes only. Please refer to product description.
preLink M12 plug-in module 8-pole
Article No.: 20 82 006 1218
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Straight |
---|---|
Element | Connector insert |
Series | preLinkĀ® |
Circular connectors M12 | |
Category | Connectors |
Details | For Ethernet applications up to 10 Gbit only |
---|---|
Termination method | preLinkĀ® IDC insulation displacement termination |
Gender | Male |
Number of contacts | 8 |
Details | Please order termination block separately |
Please order screw mounted housing separately. | |
Coding | X-coding |
Shielding | Shielded |
Data rate | ā 10 Mbit/s |
---|---|
ā 100 Mbit/s | |
ā 1 Gbit/s | |
ā 2.5 Gbit/s | |
ā 5 Gbit/s | |
ā 10 Gbit/s | |
Limiting temperature | -40 ... +85 Ā°C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Conductor cross-section | 0.1 ... 0.12 mmĀ² |
0.22 ... 0.32 mmĀ² | |
Conductor cross-section [AWG] | AWG 27 ... AWG 26 |
AWG 24 ... AWG 22 | |
Mating cycles | ā„ 500 |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Vibration resistance | 5.72 m/sĀ² acc. to IEC 61373 Category 1 Class B |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Cable diameter | 5 ... 9.5 mm |
PROFINET | Yes |
---|---|
Specifications | EN 45545-2 |
UL / CSA | |
Approvals | DNV GL |
Material (insert) | Zinc die-cast, nickel-plated |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440223 Contact insert for circular connectors |
---|---|
Net weight | 13.56 g |
Packaging size | 1 |
Country of origin | Latvia |
European customs tariff number | 85366990 |
GTIN | 5713140135611 |
ETIM | EC003557 |
Previous
Next