preLink Han 3 A RJ45 Metal Outlet
Article No.: 20 82 102 0101
Image is for illustration purposes only. Please refer to product description.
preLink Han 3 A RJ45 Metal Outlet
Article No.: 20 82 102 0101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Outlet |
---|---|
Series | preLinkĀ® |
Category | Connectors |
Fixing | Wall mounting |
---|---|
Size | 3 A |
Termination method | preLinkĀ® IDC insulation displacement termination |
Pack contents | Housing including protection covers |
2x preLinkĀ® Set, RJ45 jack HIFF, AWG 22/23 | |
2x Cable gland with slotted seal | |
Assembly instructions | |
Shielding | Shielded |
Data rate | ā 10 Mbit/s |
---|---|
ā 100 Mbit/s | |
ā 1 Gbit/s | |
ā 2.5 Gbit/s | |
ā 5 Gbit/s | |
Wire outer diameter | 1.3 ... ā1.6 mm |
Limiting temperature | -40 ... +85 Ā°C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Conductor cross-section | 0.22 ... 0.32 mmĀ² |
Conductor cross-section [AWG] | AWG 24 ... AWG 22 |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Vibration resistance | 5.72 m/sĀ² acc. to IEC 61373 Category 1 Class B |
Transmission characteristics | Cat. 6 Class E up to 250 MHz |
Cable diameter | 7.2 ... 8 mm |
PROFINET | Yes |
---|---|
Specifications | EN 45545-2 |
Approvals | DNV GL |
Material (hood/housing) | Aluminium die-cast |
---|---|
Colour (hood/housing) | RAL 7037 (dust grey) |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
eCl@ss | 27440190 Industry connector (unspecified) |
---|---|
Net weight | 755 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140135659 |
ETIM | EC001264 |
Previous
Next