plate (USB; RJ45; SUB-D25)
Article No.: 39 50 000 0851
Image is for illustration purposes only. Please refer to product description.
plate (USB; RJ45; SUB-D25)
Article No.: 39 50 000 0851
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Port® |
---|---|
Type of accessory | Blind plate |
Description of the accessory | With perforated cut-outs for gender changer RJ45, USB and D-Sub 3 |
Category | Accessories |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27182890 Elements for switching cabinet, housing, rack (unspecified) |
---|---|
Net weight | 45 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140154841 |
ETIM | EC002620 |
Previous
Next