har-stop

Article No.: 09 45 453 2501


New
NewEmergency stop buttons

har-stop

Article No.: 09 45 453 2501

to see prices and availability.
0

Properties Overview

Emergency stop buttons foolproof Diameter of the mounting hole: 30.5 mm
This item requires additional contact blocks and a module holder to be functional. Please select these under “Matching Products”.

Product Details


Specification foolproof
Element Emergency stop buttons
Series har-stop
Category Operator interfaces
Diameter of the mounting hole 30.5 mm
Storage temperature -50 ... +85 °C
Thickness of the panel 1.5 ... ‌8 mm
Degree of protection acc. to IEC 60529 IP65
Operating temperature -30 ... +70 °C
Tightening torque ≤2.5 Nm Fixing nut
Actuation path 6 mm
Specifications EN 60947-5-1
EN 60947-5-5
EN ISO 13850
UL / CSA UL 60947-5-1 NISD2.E534797
CSA C22.2 No. 60947-1:22 NISD8.E534797
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 10
Country of origin Germany
European customs tariff number 85365080
GTIN 5713140450202
ETIM EC001038
Previous
Next