har-stop
Article No.: 09 45 453 1501
Image is for illustration purposes only. Please refer to product description.
har-stop
Article No.: 09 45 453 1501
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
This item requires additional contact blocks and a module holder to be functional. Please select these under “Matching Products”.
Product Details
Specification | foolproof |
---|---|
Element | Emergency stop buttons |
Series | har-stop |
Category | Operator interfaces |
Diameter of the mounting hole | 22.3 mm |
---|
Storage temperature | -50 ... +85 °C |
---|---|
Thickness of the panel | 1 ... 7 mm |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
IP69K | |
Operating temperature | -30 ... +70 °C |
Tightening torque | 1.5 ... 2.2 Nm Fixing nut |
Actuation path | 6 mm |
Specifications | EN 60947-5-1 |
---|---|
EN 60947-5-5 | |
EN ISO 13850 | |
UL / CSA | |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Net weight | 36.95 g |
---|---|
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85365080 |
GTIN | 5713140449510 |
ETIM | EC001038 |
Previous
Next