har-port PFT for HIFF inserts silver
Article No.: 09 45 452 0000
Image is for illustration purposes only. Please refer to product description.
har-port PFT for HIFF inserts silver
Article No.: 09 45 452 0000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Panel feed through housing |
---|---|
Description of the accessory | for all HIFF compatible modules |
Series | har-port |
Category | Accessories |
Specifications | EN 45545-2 |
---|
Colour (hood/housing) | silver |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 4.7 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140060029 |
ETIM | EC002943 |
Previous
Next