har-flexicon 5,08 MTV-9 BK
Article No.: 14 12 091 7001 000
![har-flexicon 5,08 MTV-9 BK](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/14120517001000_20220823_071644428/14120517001000_20220823_071644428_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-flexicon 5,08 MTV-9 BK](/assets/images/3d-gallery-thumbnail.png)
![har-flexicon 5,08 MTV-9 BK](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/14120517001000_20220823_071644428/14120517001000_20220823_071644428_S.jpg)
har-flexicon 5,08 MTV-9 BK
Article No.: 14 12 091 7001 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Vertical |
---|---|
Element | Header |
Series | har-flexicon® |
Category | Connectors |
Termination method | Reflow soldering termination (THR) |
---|---|
Number of contacts | 9 |
Connection type | PCB to cable |
Coding | Please order coding pins separately. |
Limiting temperature | -40 ... +110 °C |
---|---|
Contact resistance | ≤ 15 mΩ |
Rated current | 15 A |
Rated voltage | 250 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Contact spacing (termination side) | 5.08 mm |
Contact rows | 1 |
Insulation resistance | >109 Ω |
Isolation group | I (600 ≤ CTI) |
Insertion force | ≤ 27 N |
Withdrawal force | ≥ 13.5 N |
UL / CSA | |
---|---|
Approvals | CE |
UKCA |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Sn over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Polyamide (PA) |
Polyphthalamide (PPA) | |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 4.1 g |
Packaging size | 100 |
Country of origin | Italy |
European customs tariff number | 85366990 |
GTIN | 5713140114081 |
ETIM | EC002637 |
Previous
Next