har-flexicon 2,54 FPV-6 BK
Article No.: 14 31 061 3101 000
![har-flexicon 2,54 FPV-6 BK](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/14310613101000_20220823_071930088/14310613101000_20220823_071930088_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-flexicon 2,54 FPV-6 BK](/assets/images/3d-gallery-thumbnail.png)
![har-flexicon 2,54 FPV-6 BK](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/14310613101000_20220823_071930088/14310613101000_20220823_071930088_S.jpg)
har-flexicon 2,54 FPV-6 BK
Article No.: 14 31 061 3101 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Vertical |
---|---|
Element | Connector |
Series | har-flexicon® |
Category | Connectors |
Features | Reconnection: 10 times (only with same or larger cross section) |
Termination method | Push-in-spring-cage termination |
---|---|
Number of contacts | 6 |
Details | A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2. |
Connection type | PCB to cable |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 20 mΩ |
Conductor cross-section | 0.14 ... 0.5 mm² Solid |
0.2 ... 0.5 mm² Stranded | |
0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve | |
Conductor cross-section [AWG] | AWG 26 ... AWG 20 |
Stripping length | 6 mm |
Rated current | 6 A |
Rated voltage | 160 V |
Rated impulse voltage | 2.5 kV |
Pollution degree | 3 |
Contact spacing (termination side) | 2.54 mm |
Contact rows | 1 |
Insulation resistance | >109 Ω |
Vibration resistance | 5-150 Hz, 5 g, 0.35 mm, 2h/axis |
Clearance distance | 1.5 mm |
Creepage distance | 1.6 mm |
Isolation group | IIIa (175 ≤ CTI < 400) |
Insertion force | ≤ 30 N |
Withdrawal force | ≥ 6 N |
Material (contacts) | Copper alloy |
---|---|
Spring steel | |
Surface (contacts) | Sn Mating side |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 2.17 g |
Packaging size | 75 |
Country of origin | Vietnam |
European customs tariff number | 85366990 |
GTIN | 5713140115149 |
ETIM | EC002637 |
Previous
Next