Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Connection type
Motherboard to daughtercard|Mezzanine|PCB to cable
Motherboard to daughtercard|Mezzanine|PCB to cable
Number of contacts
26
26
Pack contents
280 pieces on reel
Sample
Termination method
Reflow soldering termination (SMT)
Reflow soldering termination (SMT)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Creepage distance
≥ 0.4 mm
≥ 0.4 mm
Insertion force
≤ 20.8 N
≤ 20.8 N
Withdrawal force
≥ 3.9 N|≤ 18.2 N
≥ 3.9 N|≤ 18.2 N
Performance level
1
1
Contact rows
2
2
Contact spacing (mating side)
1.27 mm
1.27 mm
Mating cycles
≥ 500
≥ 500
Contact spacing (termination side)
1.27 mm
1.27 mm
Test voltage Ur.m.s.
0.5 kV
0.5 kV
Clearance distance
≥ 0.4 mm
≥ 0.4 mm
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Stacking height
3.25 mm
3.25 mm
Contact resistance
25 mΩ
25 mΩ
Identification
Identification
Signal
Signal
Category
Connectors
Connectors
Element
Male connector
Male connector
Description of the contact
Straight
Straight
Series
har-flex@
har-flex@
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Liquid crystal polymer (LCP)
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
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
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
1,395 g
4.875 g
GTIN
5713140116689
5713140116696
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
China
China
Packaging size
1
1