har-flex str m 1.75mm 40p PL1

Article No.: 15 11 040 2601 333


Male connector

har-flex str m 1.75mm 40p PL1

Article No.: 15 11 040 2601 333

to see prices and availability.

0
0

Properties Overview

Male connector Reflow soldering termination (SMT) Contacts: 40 Straight Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side Performance level: 1 Liquid crystal polymer (LCP)

Product Details


Category Connectors
Series har-flex®
Identification Signal
Element Male connector
Description of the contact Straight
Termination method Reflow soldering termination (SMT)
Connection type Motherboard to daughtercard
Mezzanine
PCB to cable
Number of contacts 40
Pack contents Sample
Contact rows 2
Contact spacing (termination side) 1.27 mm
Contact spacing (mating side) 1.27 mm
Stacking height 1.75 mm
Clearance distance ≥ 0.4 mm
Creepage distance ≥ 0.4 mm
Insulation resistance >109 Ω
Contact resistance < 25 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 32 N
Withdrawal force ≥ 6 N
≤ 28 N
Performance level 1
Mating cycles ≥ 500
Test voltage U<sub>r.m.s.</sub> 0.5 kV
Isolation group IIIa (175 ≤ CTI < 400)
Material (insert) Liquid crystal polymer (LCP)
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 1
Net weight 4 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140116351
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next