har-bus HM Press-in die lower
Article No.: 17 99 000 0051
Image is for illustration purposes only. Please refer to product description.
har-bus HM Press-in die lower
Article No.: 17 99 000 0051
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Top tool |
---|---|
Description of the tool | for angled shielded female connectors |
Bottom shield | |
for type A | |
for type AB | |
for type B | |
for type D | |
for type E | |
Category | Tools |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 185 g |
Packaging size | 1 |
European customs tariff number | 82055980 |
GTIN | 5713140123281 |
Previous
Next