har-bus HM Insert block type A
Article No.: 17 99 000 0071
Image is for illustration purposes only. Please refer to product description.
har-bus HM Insert block type A
Article No.: 17 99 000 0071
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Insert |
---|---|
Description of the tool | for straight male connectors |
for type AB | |
Series | har-busĀ® HM |
Category | Tools |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 15.61 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140123441 |
Previous
Next