crimp set FC 3
Article No.: 09 99 000 0623
Image is for illustration purposes only. Please refer to product description.
crimp set FC 3
Article No.: 09 99 000 0623
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Crimping insert |
---|---|
Description of the tool | for individual contacts |
FC 3 | |
Series | DIN 41612 |
Category | Tools |
Pack contents | Each set contains locator and crimp insert top and buttom part |
---|
Conductor cross-section | 0.5 ... 1.5 mm² for FC 3 contacts |
---|
eCl@ss | 21043852 Insert for crimp tool |
---|---|
Net weight | 75 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82073010 |
GTIN | 5713140107366 |
ETIM | EC001282 |
Previous
Next