Zwiebelring + 2 Druckringe f. Pg16
Article No.: 09 00 000 5029
![Zwiebelring + 2 Druckringe f. Pg16](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_50XX_RGB01/09_00_000_50XX_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Zwiebelring + 2 Druckringe f. Pg16
Article No.: 09 00 000 5029
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Seal |
---|---|
Description of the accessory | Multiple |
+ 2 pressure plates | |
Category | Accessories |
Clamping range | 6.5 ... 16 mm |
---|---|
Size | Pg 16 |
Colour (accessories) | Black |
---|---|
Material (seal) | Thermoplastic |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 5 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140001305 |
ETIM | EC002943 |
Previous
Next