WTB 2x0,75mm²,UL,C-Flex 1000m
Article No.: 09 45 600 0380
Image is for illustration purposes only. Please refer to product description.
WTB 2x0,75mm²,UL,C-Flex 1000m
Article No.: 09 45 600 0380
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | WTB |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 1,000 m |
---|---|
Core structure | 2x 0.75 mm² |
Number of cores | 2 |
Limiting temperature | -40 ... +90 °C unmoved |
---|---|
Impedance | 120 Ω |
Minimum bending radius | 6x Cable diameter (singular bending) |
Specifications | NFPA 130 |
---|---|
EN 50306-4 | |
UL 1685 |
Colour (cable) | Black |
---|---|
Material (cable) | Elastomer |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 114,000 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
Net weight | 114 g/m |
GTIN | 5713140273214 |
ETIM | EC003249 |
Previous
Next