Verschraubung Pg 11 Metall
Article No.: 09 00 000 5183
![Verschraubung Pg 11 Metall](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5183_RGB01/09_00_000_5183_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Verschraubung Pg 11 Metall
Article No.: 09 00 000 5183
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Cable gland |
---|---|
Category | Accessories |
Clamping range | 7 ... 12 mm |
---|---|
Size | Pg 11 |
Width across corners | 22.9 mm |
Wrench size | 21 |
Material (cable glands) | Metal |
---|---|
Colour (accessories) | Grey |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27140801 Screwed cable gland (electrical) |
---|---|
Net weight | 23.76 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140002074 |
ETIM | EC000441 |
Previous
Next