Vehicle Plug CCS Typ2 70² potted 7,5m

Article No.: 08 91 901 1075 B0


New
NewMode 4

Vehicle Plug CCS Typ2 70² potted 7,5m

Article No.: 08 91 901 1075 B0

to see prices and availability.
0

Properties Overview

Mode 4 Charging cable Straight cable, CCS (Combined Charging System) Type 2, Female (Vehicle side) Not assembled, Stripped off Cable length: 7.5 m

Product Details


Connector 1 Type 2
Female (Vehicle side)
Connector 2 Not assembled
Stripped off
Specification Straight cable
CCS (Combined Charging System)
Element Charging cable
Features Temperature monitoring with 2x Pt 1000
Temperature range: -40°C … 180°C (temperature coefficient acc. to DIN EN 60751)
Recommended measuring current: 0,1 - 0,3 mA (tolerance acc. to DIN EN 60751)
Long-term stability (max. R0-Drift): within temperature range no drift expected (>20 years)
Shutdown temperature: 90°C, equivalent to a Pt 1000-value of 1347,07 Ω
Charging mode Mode 4
Type of sensor Pt 1000
Contact configuration Signal: CP, PP
Power: DC+, DC-, PE
Cable length 7.5 m
Core structure 2x 70 mm² + 35 mm² + 3x (2x 0.75 mm²)
Details Also available with customer specific logo on request.
Number of cores 6
Termination method Crimp termination
not seperable
Number of contacts 5
Number of signal contacts 2
Number of power contacts 3
Air pressure ≥540 hPa ≈ 5000 m
Degree of protection acc. to IEC 60529 IP20 Contact area
IP44 mated condition
IP69 Housing area
Ambient temperature -30 ... +50 °C in operation
-40 ... +80 °C storage/transport
Stripping length 200 mm
Rated current (signal) 2 A
Mating cycles ≥ 10,000
Minimum bending radius 10x Cable diameter (repeated bending)
Rated current (power) 210 A
Conductor resistance @ 20 °C ≤0.27 Ω/km @ 70 mm²
≤0.55 Ω/km @ 35 mm²
≤26 Ω/km @ 0.75 mm²
Type of current DC
Charging power ‌ 210 kW
Coding resistance ‌1,500 Ω between PE and PP
Rated voltage (signal) ‌ 30 V AC
Rated voltage (power) ‌ 1,000 V DC
Rated current (power) 250 A for max. 30 min
Cable diameter 33.9 mm ± 0.5 mm
Insertion force < 100 N
Withdrawal force < 100 N
Specifications IEC 62196-1
IEC 62196-3
EN 50620
Approvals CE
Material (cover) Thermoplastic
Colour (cable) Black
Material (cable) Thermoplastic polyurethane (TPU)
Material (hood/housing) Polyamide (PA)
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Colour (insert) Black
Material (insert) Polyamide (PA)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
eCl@ss 27144705 Charging cable E-Mobility
Net weight 17.9 kg
Packaging size 1
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140573369
ETIM EC002897
Previous
Next