VarioShell-HC650 insulation cover
Article No.: 09 40 124 9912
![VarioShell-HC650 insulation cover](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/5/3/09401249912/09401249912_L.jpg)
Image is for illustration purposes only. Please refer to product description.
VarioShell-HC650 insulation cover
Article No.: 09 40 124 9912
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® HPR VarioShell |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for cable shoes |
Series | Han® HC Modular |
Category | Accessories |
Identification | 650 |
Limiting temperature | -40 ... +125 °C |
---|---|
Rated voltage | 4,000 V |
Rated impulse voltage | 18 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Overvoltage category | II |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Polycarbonate (PC) |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 51 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140279490 |
ETIM | EC002314 |
Previous
Next